Manufacturer part number: 040178130100035
Brand: REYHER
Price: 0.81 €
Delivery time: 3 Days
Screw Nominal (M): 10
Length L (mm): 35
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
040178130100035
Material | Steel | Mounting Hole Shape | Hexagon | Strength Class (Steel) | 8.8 |
---|---|---|---|---|---|
Technical Standard | ISO | Material type | Quality 8.8 | Form 1 | according to EN 15048 |
Form 2 | incl. hex nut |
This page is ISO 4017 hexagon head bolts SB, part number 040178130100035.
You can find the detail information about specifications and dimensions on part number 040178130100035.
Part Number |
---|
040178130100020 |
040178130100025 |
040178130100030 |
040178130100040 |
040178130100045 |
040178130100050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
0.69 € | 200 | Available | 3 Days | 10 | 10 | 20 | |
0.72 € | 200 | Available | 3 Days | 10 | 10 | 25 | |
0.75 € | 200 | Available | 3 Days | 10 | 10 | 30 | |
0.87 € | 100 | Available | 3 Days | 10 | 10 | 40 | |
0.90 € | 100 | Available | 3 Days | 10 | 10 | 45 | |
0.96 € | 100 | Available | 3 Days | 10 | 10 | 50 |