ISO 4032 Hexagon nuts (040320040160000)

ISO 4032 Hexagon nuts 040320040160000
  • Volume Discount

Product Details:

Manufacturer part number: 040320040160000

Brand: REYHER

Price: 1.17

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 16

Surface Treatment (Details): Not Provided

Material (Details): 1.0501


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

040320040160000

Part Number
040320040160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details) Material (Details)

1.17 €

100 Available 3 Days 1016Not Provided1.0501

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse

Tech Support