Manufacturer part number: 040325000420000
Brand: REYHER
Price: 8.44 €
Delivery time: 3 Days
Screw Nominal (M): 42
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
040325000420000
Material | Steel | Thread Type | Metric Coarse | Surface Treatment (Details) | Not Provided |
---|---|---|---|---|---|
Material (Details) | 5 / 5 Free cutting steel (steel-turned) |
This page is ISO 4032 Hexagon nuts, part number 040325000420000.
You can find the detail information about specifications and dimensions on part number 040325000420000.
Part Number |
---|
040325000450000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) |
---|---|---|---|---|---|---|
10.32 € | 5 | Available | 3 Days | 10 | 45 |