ISO 4032 Hexagon nuts

ISO 4032 Hexagon nuts
  • Volume Discount
BUMAX109; Hexagon nuts; ISO-Nuts; Nuts; compare DIN 934

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040329420060000
040329420080000
040329420100000
040329420120000
040329420160000
040329420200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

2.19 €

100 Available 3 Days 106

2.68 €

100 Available 3 Days 108

3.40 €

50 Available 3 Days 1010

4.64 €

50 Available 3 Days 1012

16.66 €

25 Available 3 Days 1016

22.62 €

25 Available 3 Days 1020

Loading...

  1. 1

Basic information

Material Stainless Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material (Details) A4 / 1.4401

Tech Support