Manufacturer part number: 040354140060000
Brand: REYHER
Price: 0.39 €
Delivery time: 3 Days
Screw Nominal (M): 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
040354140060000
Material | Steel | Thread Type | Metric Coarse (Left) | Surface Treatment (Details) | Zinc Plated |
---|---|---|---|---|---|
Material (Details) | 04 Free cutting steel (Steel-turned) |
This page is ISO 4035 Hexagon thin nuts, part number 040354140060000.
You can find the detail information about specifications and dimensions on part number 040354140060000.
Part Number |
---|
040354140080000 |
040354140100000 |
040354140120000 |
040354140160000 |
040354140200000 |
040354140240000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) |
---|---|---|---|---|---|---|
0.18 € | 1 | Available |
Same day
Stock | 10 | 8 | |
0.72 € | 1 | Available |
Same day
Stock | 10 | 10 | |
1.44 € | 100 | Available | 3 Days | 10 | 12 | |
1.23 € | 50 | Available | 3 Days | 10 | 16 | |
2.31 € | 50 | Available | 3 Days | 10 | 20 | |
3.00 € | 25 | Available | 3 Days | 10 | 24 |