ISO 7042 Hexagon nuts (070428200240000)

ISO 7042 Hexagon nuts 070428200240000
  • Volume Discount

Product Details:

Manufacturer part number: 070428200240000

Brand: REYHER

Price: 28.52

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

070428200240000

Part Number
070428200240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M)

28.52 €

25 Available 3 Days 1024

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Hot Zinc Plating
Material (Details) 8

This page is ISO 7042 Hexagon nuts, part number 070428200240000.
You can find the detail information about specifications and dimensions on part number 070428200240000.

Variation of this product

Part Number
070428200050000
070428200060000
070428200080000
070428200100000
070428200120000
070428200160000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M)

2.54 €

100 Available 3 Days 105

1.53 €

100 Available 3 Days 106

0.90 €

100 Available 3 Days 108

1.89 €

100 Available 3 Days 1010

2.31 €

100 Available 3 Days 1012

2.34 €

100 Available 3 Days 1016

Tech Support