Manufacturer part number: 070510140029006
Brand: REYHER
Price: 0.06 €
Delivery time: 3 Days
Screw Nominal (M): 2.9
Length L (mm): 6.5
Material: Steel
Surface Treatment: [Zinc Plating] Zinc Plating
Material type: hardened
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
070510140029006
Part Number
|
---|
070510140029006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Material type | |
---|---|---|---|---|---|---|---|---|---|---|
0.06 € | 2000 | Available | 3 Days | 10 | 2.9 | 6.5 | Steel | [Zinc Plating] Zinc Plating | hardened |
Loading...
Detailed Shape | Countersunk Pan Head, with cone end | Mounting Hole Shape | Philips Cross Recessed | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Technical Standard | ISO |
This page is ISO 7051 Tapping screws, part number 070510140029006.
You can find the detail information about specifications and dimensions on part number 070510140029006.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Material type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
070510140029009 |
070510140029013 |
070510140029016 |
070510140029019 |
070510140029022 |
070510140029025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Material type |
---|---|---|---|---|---|---|---|---|---|---|
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 9.5 | Steel | [Zinc Plating] Zinc Plating | hardened | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 13 | Steel | [Zinc Plating] Zinc Plating | hardened | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 16 | Steel | [Zinc Plating] Zinc Plating | hardened | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 19 | Steel | [Zinc Plating] Zinc Plating | hardened | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 22 | Steel | [Zinc Plating] Zinc Plating | hardened | |
0.06 € | 1000 | Available | 3 Days | 10 | 2.9 | 25 | Steel | [Zinc Plating] Zinc Plating | hardened |