ISO 7089 Washers

ISO 7089 Washers
  • Volume Discount
CE; DIN 18800; EN 1090; Round washers; compare DIN 125-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
070890130100000
070890130120000
070890130160000
070890130200000
070890130240000
070890130270000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

5.56 €

100 Available 3 Days 1010

6.10 €

100 Available 3 Days 1012

11.10 €

100 Available 3 Days 1016

12.00 €

100 Available 3 Days 1020

15.94 €

50 Available 3 Days 1024

18.10 €

50 Available 3 Days 1027

Loading...

  1. 1

Basic information

Type Plain Washers Material Steel Surface Treatment (Detailed) Zinc Plated

Tech Support