ISO 7089 Washers

ISO 7089 Washers
  • Volume Discount

Product Details:

Manufacturer part number: 070899410240000

Brand: REYHER

Price: 13.36

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

070899410240000

Part Number
070899410240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.36 €

50 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Plain Washers Material Stainless Steel I.D. d(mm) 24
Surface Treatment (Detailed) 200 HV

This page is ISO 7089 Washers, part number 070899410240000.
You can find the detail information about specifications and dimensions on part number 070899410240000.

Tech Support