• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWFH Series

Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWFH Series

For indoor use, made from resin, register, square register, non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (main body: antistatic agent blend)
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

■ Air flow can be adjusted gradually by pushing the center of the face portion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-320
317-321
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(ø)
Size D
(ø)
Model

20.32 €

8 Days 14798PRP-100AWFH

28.63 €

8 Days 207148PRP-150AWFH

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support