• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWLFH Series

Wind Direction Control, Square Register, Non-Woven‑Fabric Filter Included PRP-AWLFH Series

For indoor use, made from resin, register, square register, wind direction controller L included, non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (main body: antistatic agent blend)
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

■ Air flow can be adjusted gradually by pushing the center of the face portion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-324
317-325
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(ø)
Size D
(ø)
Model

25.35 €

8 Days 14798PRP-100AWLFH

34.92 €

8 Days 207148PRP-150AWLFH

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape

Additional Products in this Category

Tech Support