• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Z Washer

Z Washer

[Features]
· A Z-cap type Z washer for both slim and coarse screw threads
· Outer diameter of ø13.0 and thickness of 2.4 mm
Available either in iron or nylon
[Applications]
· Concealing conspicuous screw holes
· For newly built closet shelves
· Mounting laminated wood, building furniture, etc.
· Retaining screws for DIY work

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-ZWN130-AX
C-ZWN130-KX
C-ZWX130-AX
C-ZWX130-BP
C-ZWX130-CX
Part NumberStandard Unit PriceVolume DiscountShipping Days?Quantity Type details JAN code Material Packaging

8.93 €

8 Days 100 pcs.Nylon4920125718825NylonA box (100 pcs.)

78.34 €

8 Days 2,000 pcs.Nylon4920125718818NylonCarton (2,000 pcs.)

15.02 €

7 Days 100 pcs.Iron4920125717811Steel, trivalent chromate platingA box (100 pcs.)

7.23 €

8 Days 20 pcs.Iron4920125717842Steel, trivalent chromate platingBlister pack (20 pcs.)

48.54 €

8 Days 500 pcs.Iron4920125717835Steel, trivalent chromate platingC box (500 pcs.)

Loading...

  1. 1

Basic information

Thickness(mm) 2.4

Additional Products in this Category

Tech Support