Worm Wheel m1 Blue (Polyacetal)

Worm Wheel m1 Blue (Polyacetal)
Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1BP20-R1
G1BP20-R2
G1BP30-R1
G1BP30-R2
G1BP40-R1
G1BP50-R1
G1BP60-R1
G1BP80-R1
G1BP100-R1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThe Number of Teeth
(Teeth)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole Diameter

16.68 €

1 7 Days 1020ø171ø5

16.68 €

1 7 Days 1020ø172ø5

21.80 €

1 7 Days 1030ø221ø6

21.80 €

1 7 Days 1030ø222ø6

24.29 €

1 7 Days 1040ø301ø8

31.36 €

1 7 Days 1050ø351ø8

41.63 €

1 8 Days 1060ø401ø8

63.55 €

1 7 Days 1080ø501ø10

94.01 €

1 7 Days 10100ø601ø10

Loading...

  1. 1

Basic information

Module 1 Material Polyacetal (blue) Twisting Direction R
Face Width(mm) 10 Shape 1B Overall length(mm) 18

Tech Support