• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Sewing Machine Hinge MH-30 MH-40 MH-83 Type

Sewing Machine Hinge MH-30 MH-40 MH-83 Type

Door dimensions W450 × H700 × t21 mm or less door weight 4 kg or less (when using 2 pieces)

MH-30 MH-40 type
[Material/finish] Made of brass/chrome plated, white bronze plating, mirror polish
MH-83 type
[Material/finish] made of stainless steel/hairline, made of steel (steel)/chrome plating
mounting screw not included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K33031
K33032
K33041
K33042
K33043
K33046
K33047
K33048
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length L *Figure in () is the min length of the adjustable type.
(mm)
Main Body Material Main Body Surface Treatment Width W
(mm)
Model/type Serial number/nominal Material/finish details

10.19 €

7 Days 81Stainless SteelBrushed30MH-83 typeMH-83SSUS/Hair line

8.34 €

7 Days 81SteelChrome Plating30MH-83 typeMH-83CRSteel/Chrome plating

28.30 €

7 Days 70BrassChrome Plating30MH-30 typeMH-30CRBrass/Chrome Plating

26.74 €

7 Days 70Brass-30MH-30 typeMH-30WBBrass/White bronze plating

25.16 €

7 Days 70BrassMirror Surface30MH-30 typeMH-30MBrass/Mirror Polished

29.92 €

7 Days 70BrassChrome Plating40MH-40 typeMH-40CRBrass/Chrome Plating

28.43 €

7 Days 70Brass-40MH-40 typeMH-40WBBrass/White bronze plating

26.86 €

7 Days 70BrassMirror Surface40MH-40 typeMH-40MBrass/Mirror Polished

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Machine Type Operating Environment Standard
Additional Function Not Provided Reversed For Both Right and Left Sides Mounting Method Screw Mounting
Mounting Screw Hole Type Countersunk Holes Door dimensions W 450 × H 700 × t 21 mm or less Door weight(kg) 4 kg or less / 2 pieces

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support