• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)

SOWA Shelf Bracket Series Ribbed Shelf Bracket (White/Black)
  • Volume Discount
[Material] Steel plate
[Finishing] Powder coating / white / black (30 GU)
[Load resistance] 50 kg / 1 pc
[Features] Includes reinforcements to support heavy objects placed on the shelf.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K68368
K68369
K68371
K68372
K68373
K68380
K68381
K68382
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(mm)
Height
(mm)
Part number / nominal

27.16 €

1 Available 9 Days White180140WT1814R

29.54 €

1 Available 9 Days White230170WT2317R

45.86 €

1 Available 9 Days White380260WT3826R

56.91 €

1 Available 9 Days White480320WT4832R

64.10 €

1 Available 9 Days White550350WT5535R

38.17 €

1 Available 9 Days Black (30 GU)280200BL2820R

49.69 €

1 Available 9 Days Black (30 GU)380260BL3826R

66.01 €

1 Available 9 Days Black (30 GU)480320BL4832R

Loading...

  1. 1

Basic information

Specifications Ribbed shelf bracket Material Steel plate Finishing Powder coating
Width(mm) 38 Load resistance 50 kg / 1 pc Included screw With type A truss head tapping screw, 5 × 20 (for shelf plates), 5 × 35 (for attaching to walls) (pre-painted heads)

Tech Support