Cell Panel Fastener

Cell Panel Fastener
  • Volume Discount
A fastener that can be used for a wide range of sheet metal housings.
[Features]
· When press-fitted, the hexagonal flange portion distorts the substrate and causes it to flow into the tapered section.
· This produces a strong pushing force that enables high torque at the hexagonal section to be achieved.
· Stainless steel screws can be embedded into aluminum sheets using a regular pneumatic or hydraulic press.
· No special tools required.
· After embedding, there is no protrusion from either the top or bottom surface of the aluminum sheet.
[Applications]
· Information and communication equipment.
· Vehicles.
· Transportation equipment.
· Manufacturing machinery.
· Medical equipment.
· Construction equipment.
· Enables use for a wide range of sheet metal housings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PSS-M2-1-SUS
PSS-M2-2-SUS
PSS-M3-1-SUS
PSS-M3-2-SUS
PSS-M4-1-SUS
PSS-M4-2-SUS
PSS-M5-1-SUS
PSS-M5-2-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Min. Thickness
(mm)
Length
(mm)
Width
(mm)
Pitch
(mm)

0.56 €

1 Available 6 Days 1021.51.550.4

0.54 €

1 Available 6 Days 1022250.4

0.59 €

1 Available 6 Days 1031.51.550.5

0.59 €

1 Available 6 Days 1032250.5

0.62 €

1 Available 6 Days 1041.51.580.7

0.62 €

1 Available 6 Days 1042280.7

0.68 €

1 Available 6 Days 1051.51.590.8

0.68 €

1 Available 6 Days 1052290.8

Loading...

  1. 1

Basic information

Material Stainless Steel Surface Treatment N/A Thread ridge type Metric Coarse
Application / function Crimped Sales Unit Low Quantity (can be purchased from one)

Tech Support