• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Zinc Hat For Double Nuts

Zinc Hat For Double Nuts
  • Volume Discount

A "hat" that protects bolt and nuts from rust (for double nut)

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABZHDST-M10
ABZHDST-M12
ABZHDST-M16
ABZHDST-M20
ABZHDST-M22
ABZHDST-M24
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal M Thread Length
(mm)

3.43 €

Available 6 Days 101017

3.81 €

Available 6 Days 101219

5.71 €

Available 6 Days 101624

8.86 €

Available 6 Days 102030

9.90 €

Available 6 Days 102232

14.29 €

Available 6 Days 102436

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Steel Surface Treatment Acrylic resin baked finish
Sales Unit Low Quantity

Additional Products in this Category

Tech Support