• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fischer Plug SXR【100 Pieces Per Package】

Fischer Plug SXR

Reliable grip (expands in four directions), reduced co-rotation, slip prevention.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABFPSSXRST-M6-35
ABFPSSXRST-M6-50
ABFPSSXRST-M6-60
ABFPSSXRST-M8-60
ABFPSSXRST-M8-80
ABFPSSXRST-M8-100
ABFPSSXRST-M8-120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSNominal M Length
(mm)
Operating Wall Thickness
(mm)
Thread Diameter
(mm)
Drill Diameter
(mm)

19.60 €

100 Pieces Per Package

16 Days 1063553.5 to 4.56

20.95 €

100 Pieces Per Package

6 Days 10650203.5 to 4.56

22.37 €

100 Pieces Per Package

6 Days 10660303.5 to 4.56

27.96 €

100 Pieces Per Package

6 Days 10860104.5 to 6.08

37.72 €

100 Pieces Per Package

6 Days 10880304.5 to 6.08

62.87 €

100 Pieces Per Package

6 Days 108100504.5 to 6.08

95.24 €

100 Pieces Per Package

6 Days 108120704.5 to 6.08

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Nylon Surface Treatment NA
Sales Unit Box/Pack

Additional Products in this Category

Tech Support