• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Smart Plug SMT【1-180 Pieces Per Package】

Smart Plug SMT

This plug can be used with various base materials, and provides stable holding power thanks to its "triple expansion" mechanism.
Display set, with screw.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABSMPST
ABSMPST-M8-40
ABSMPST-M10-50
ABSMPSTA-M5-25
ABSMPSTA-M6-30
ABSMPSTB-M5-25
ABSMPSTB-M6-30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSNominal M Length
(mm)
Sales Unit Specifications

162.86 €

16 Days 10--Low QuantityDisplay set

14.00 €

70 Pieces Per Package

6 Days 10840Box/Pack-

13.99 €

35 Pieces Per Package

6 Days 101050Box/Pack-

13.99 €

180 Pieces Per Package

6 Days 10525Box/Pack-

14.00 €

120 Pieces Per Package

6 Days 10630Box/Pack-

6.56 €

24 Pieces Per Package

6 Days -525Box/PackWith screw

6.56 €

16 Pieces Per Package

16 Days -630Box/PackWith screw

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Nylon Surface Treatment NA

Additional Products in this Category

Tech Support