• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plugless Anchor【1-200 Pieces Per Package】

Plugless Anchor

For concrete, blocks, mortar and bricks. Can be directly tightened.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABPLACSSTTRSA-M4-25
ABPLACSSTTRSA-M4-32
ABPLACSSTTRSA-M5-45
ABPLACSSTTRSA-M5-60
ABPLACSSTTRSB-M4-25
ABPLACSSTTRSB-M4-32
ABPLAPNSTTRSA-M4-25
ABPLAPNSTTRSA-M4-32
ABPLAPNSTTRSB-M4-25
ABPLAPNSTTRSB-M4-32
ABPLAPNSTTRSC-M4-32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Nominal M Thread Length
(mm)
Sales Unit Head Shape Specifications

31.71 €

6 Days 425Low QuantityFlat headPro box

38.47 €

16 Days 432Low QuantityFlat headPro box

57.60 €

16 Days 545Low QuantityFlat headPro box

67.60 €

16 Days 560Low QuantityFlat headPro box

11.56 €

200 Pieces Per Package

16 Days 425Box/PackFlat headWith drill

12.62 €

200 Pieces Per Package

16 Days 432Box/PackFlat headWith drill

31.56 €

16 Days 425Low QuantityPan headPro box

39.54 €

16 Days 432Low QuantityPan headPro box

11.48 €

200 Pieces Per Package

16 Days 425Box/PackPan headWith drill

13.25 €

200 Pieces Per Package

16 Days 432Box/PackPan headWith drill

11.24 €

100 Pieces Per Package

16 Days 432Box/PackPan head with washerWith drill

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Steel Surface Treatment Ruspert silver

Additional Products in this Category

Tech Support