• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Wall Anchor, Stainless Steel Set【10-25 Pieces Per Package】

Wall Anchor, Stainless Steel Set

Can be easily inserted into a pilot hold drilled into the item being attached. Once attached, the anchor is secure and will prevent the item from falling.
When the mounting screw of the fastened object is tightened, the rubber bushing prevents the anchor from rotating at the same time.
The dual mechanism of the rubber bushing and locking piece provide tightening with unparalleled levels of tensile and shear strength.
The rubber bushing is compressed, meaning there is no gap between the pilot hole and screw, enabling it to withstand shock and remain tightened.
Watertight and airtight. Ideal for bathrooms, etc.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABKASSST-M1
ABKASSST-M2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Specifications

36.93 €

25 Pieces Per Package

16 Days 25 pcs./pack

16.83 €

10 Pieces Per Package

6 Days 10 pcs./pack

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Nylon Surface Treatment NA
Nominal M 4 Length(mm) 37 Thread Length(mm) 45
Sales Unit Box/Pack

Additional Products in this Category

Tech Support