• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kabekko Q With Wire Hanger【25-50 Pieces Per Package】

Kabekko Q With Wire Hanger

Enables equipment, etc., to be easily attached to hollow wall surfaces.
Wire, wire rope, etc., can be hung on from the ceiling or a hollow wall surface. (Can also be used as a hook)
Mounting can be completed in one step.
Can be installed with items attached.
Includes a drill tip (self drilling) for quick drilling (pilot holes not required).
Can be attached to any types of board or building material.
Stably retains mounted objects.
Excellent strength (e.g. When mounted to hard gypsum board 9.5 mm (12.5 mm), it has a maximum tensile strength of 85 kgf).
Can be mounted with a regular screwdriver (special tools not required).

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABKQHTST-M1
ABKQHTST-M2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Specifications

29.80 €

50 Pieces Per Package

16 Days 50 sets/pack

17.17 €

25 Pieces Per Package

16 Days 25 sets/pack

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Steel Surface Treatment NA
Nominal M 9 Length(mm) 60 Sales Unit Box/Pack
Operating Wall Thickness(mm) 9.5 to 16.0 Head Shape Pan head with washer

Additional Products in this Category

Tech Support