• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rooty Set Anchor B/BS【5-100 Pieces Per Package】

Rooty Set Anchor B/BS

■ Highly reliable, male-threaded anchor which expands in response to load.
■ After fixing with a striking rod, the nut is tightened to ensure more stable strength.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABRTST-M6-50
ABRTST-M8-65
ABRTST-M10-70
ABRTST-M10-80
ABRTST-M10-100
ABRTST-M10-120
ABRTST-M10-150
ABRTST-M12-100
ABRTST-M12-120
ABRTST-M12-125
ABRTST-M12-160
ABRTST-M12-200
ABRTST-M16-100
ABRTST-M16-120
ABRTST-M16-125
ABRTST-M16-160
ABRTST-M20-170
ABRTST-M20-200
ABRTST-M22-200
ABRTST-M24-200
ABRTST-W1/2-100
ABRTST-W3/8-70
ABRTST-W3/8-80
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Nominal M Nominal W Length
(mm)
Thread Length
(mm)
Operating Wall Thickness
(mm)
Outer Diameter

50.79 €

100 Pieces Per Package

6 Days 6-5028109.5

31.75 €

50 Pieces Per Package

6 Days 8-65351512

31.75 €

50 Pieces Per Package

6 Days 10-70351013.8

33.02 €

50 Pieces Per Package

6 Days 10-80452013.8

38.41 €

50 Pieces Per Package

6 Days 10-100654013.8

42.54 €

50 Pieces Per Package

6 Days 10-120856013.8

45.71 €

50 Pieces Per Package

6 Days 10-1501159013.8

22.86 €

20 Pieces Per Package

6 Days 12-100602517.3

23.87 €

20 Pieces Per Package

6 Days 12-120804517.3

29.71 €

20 Pieces Per Package

6 Days 12-125753517.3

37.78 €

25 Pieces Per Package

6 Days 12-1601107017.3

47.14 €

25 Pieces Per Package

6 Days 12-20015011017.3

28.76 €

15 Pieces Per Package

6 Days 16-100602021.7

30.00 €

15 Pieces Per Package

6 Days 16-120703021.7

33.81 €

15 Pieces Per Package

6 Days 16-125753521.7

36.67 €

15 Pieces Per Package

6 Days 16-1601107021.7

60.32 €

10 Pieces Per Package

6 Days 20-1701004027.2

71.27 €

10 Pieces Per Package

16 Days 20-2001307027.2

57.14 €

5 Pieces Per Package

6 Days 22-2001106031.8

63.49 €

5 Pieces Per Package

6 Days 24-2001004034

22.35 €

20 Pieces Per Package

6 Days -1/2100602517.3

33.04 €

50 Pieces Per Package

16 Days -3/870351013.8

33.97 €

50 Pieces Per Package

6 Days -3/880452013.8

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Steel Surface Treatment Chromate plating
Sales Unit Box/Pack

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support