• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Unicon Anchor Bucket Set

Unicon Anchor Bucket Set

■ The leading tapping anchor boasts a large contact area and excellent tensile strength.
■ The collar outer diameter is narrower than the tap diameter, meaning that the pilot hole diameter is small for improved workability. Upwards installation is also easy.
■ Features an inner cone. This eliminates cone loss during installation or drop-out after installation.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABUCBSST-M1
ABUCBSST-M2
ABUCBSST-M3
ABUCBSST-M4
ABUCBSST-M5
ABUCBSST-M6
ABUCBSST-M7
ABUCBSST-M8
ABUCBSST-M15
ABUCBSST-M17
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Surface Treatment Length
(mm)
Thread Length
(mm)
Nominal

138.89 €

6 Days SteelBright chromate3012UB-01

157.06 €

16 Days SteelBright chromate4015UB-02

322.96 €

16 Days Stainless SteelNA3012UB-03

104.53 €

16 Days SteelBright chromate3012UB-04

124.85 €

16 Days SteelBright chromate3012UB-05

115.62 €

16 Days SteelBright chromate3012UB-06

110.81 €

16 Days SteelBright chromate3012UB-07

143.35 €

16 Days SteelBright chromate4015UB-08

129.65 €

16 Days SteelBright chromate3012UB-15

101.58 €

16 Days SteelBright chromate3012UB-17

Loading...

  1. 1

Basic information

Type Anchor Bolt Nominal W 3/8 Sales Unit Low Quantity
Outer Diameter 12

Additional Products in this Category

Tech Support