• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hawk Strike Anchor【30 Pieces Per Package】

Hawk Strike Anchor

The male thread nominal diameter and anchor body diameter are equal, enabling construction to be performed from the top of the object being mounted. The anchor can be expanded by hammering it with a core rod, meaning a dedicated striking rod is not required. It is possible to visually confirm that the core rod has reached the specified position, making installation easy.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABFSSUS-M12-80

Part Number
ABFSSUS-M12-80
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

124.95 €

30 Pieces Per Package

5 Days 10

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Stainless Steel Surface Treatment NA
Nominal M 12 Length(mm) 80 Thread Length(mm) 30
Sales Unit Box/Pack Operating Wall Thickness(mm) 17 Drill Diameter(mm) 12.7

This page is Hawk Strike Anchor, part number ABFSSUS-M12-80.
You can find the detail information about specifications and dimensions on part number ABFSSUS-M12-80.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support