• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Safety Anchor SKB

Safety Anchor SKB
  • Volume Discount

The Safety Anchor is a "post-construction anchor" developed for installing hardware such as brackets to structural framework subject to high levels of vibration. This anchor system features dual safety measures, including a locking K-nut to prevent looseness and fall-prevention function in which the nut is retained by gradations on anchor screw part in the event of looseness.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABSA SUS-M10-100

Part Number
ABSA SUS-M10-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

11.32 €

Available 6 Days 10

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Stainless Steel Surface Treatment NA
Nominal M 10 Length(mm) 100 Sales Unit Low Quantity
Operating Wall Thickness(mm) 23 Drill Diameter(mm) 14.5

This page is Safety Anchor SKB, part number ABSA SUS-M10-100.
You can find the detail information about specifications and dimensions on part number ABSA SUS-M10-100.

Additional Products in this Category

Tech Support