• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hard Edge Drive【35-90 Pieces Per Package】

Hard Edge Drive

Head shape conforms to JIS standards, providing improved workability and fitting.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABHED410-M5-35
ABHED410-M5-45
ABHED410-M5-60
ABHED410-M5-75
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSThread Length
(mm)

25.02 €

90 Pieces Per Package

6 Days 1035

25.53 €

70 Pieces Per Package

16 Days 1045

25.52 €

50 Pieces Per Package

16 Days 1060

25.63 €

35 Pieces Per Package

16 Days 1075

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Steel Surface Treatment Geomet
Nominal M 5 Sales Unit Box/Pack

Additional Products in this Category

Tech Support