• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Hammer Drive Anchor ASU【500 Pieces Per Package】

Hammer Drive Anchor ASU

[Material] Aluminum
[Nominal] M4

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABAAASUAL-M4-20

Part Number
ABAAASUAL-M4-20
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

64.13 €

500 Pieces Per Package

16 Days 10

Loading...

  1. 1

Basic information

Type Anchor Bolt Material Aluminum Surface Treatment NA
Nominal M 4 Length(mm) 20 Sales Unit Box/Pack

This page is Hammer Drive Anchor ASU, part number ABAAASUAL-M4-20.
You can find the detail information about specifications and dimensions on part number ABAAASUAL-M4-20.

Additional Products in this Category

Tech Support