• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plugless Anchor, Steel/SUS410【1-900 Pieces Per Package】 (ABPLACS410-M5-35)

Plugless Anchor, Steel/SUS410 ABPLACS410-M5-35
  • Volume Discount

For concrete, blocks, mortar and bricks. Can be directly tightened.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABPLACS410-M5-35

Part Number
ABPLACS410-M5-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMaterial Surface Treatment Nominal M Length
(mm)
Thread Length
(mm)
Sales Unit Head Shape Nominal

67.63 €

400 Pieces Per Package

6 Days 10SUS410Passivated53530Box/PackFlat headF5035

Loading...

  1. 1

Basic information

Type Anchor Bolt

This page is Plugless Anchor, Steel/SUS410, part number ABPLACS410-M5-35.
You can find the detail information about specifications and dimensions on part number ABPLACS410-M5-35.

Variation of this product

Part Number
ABPLACS410-M4-45
ABPLACS410-M4-60
ABPLACS410-M4-75
ABPLACS410-M5-45
ABPLACS410-M5-60
ABPLACS410-M5-75
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMaterial Surface Treatment Nominal M Length
(mm)
Thread Length
(mm)
Sales Unit Head Shape Nominal

56.67 €

400 Pieces Per Package

6 Days 10SUS410Passivated44540Box/PackFlat headF4045

0.40 €

Available 6 Days 10SUS410Passivated46055Low QuantityFlat headF4060

33.27 €

200 Pieces Per Package

6 Days 10SUS410Passivated47565Box/PackFlat headF4075

47.12 €

250 Pieces Per Package

16 Days 10SUS410Passivated54540Box/PackFlat headF5045

46.33 €

150 Pieces Per Package

6 Days 10SUS410Passivated56055Box/PackFlat headF5060

43.36 €

150 Pieces Per Package

6 Days 10SUS410Passivated57565Box/PackFlat headF5075

Additional Products in this Category

Tech Support