• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Compact Line Light IDBB-LSRC Series

Compact Line Light IDBB-LSRC Series
  • Volume Discount

Line lighting with a compact size, power consumption and weight.
[Features]
· Naturally air-cooled type. 400,000 lx lighting for line sensors.
· Compact in size with a short side width of 30 mm and height of 40 mm, it is approx. 42% lighter than the IDBB-LSR series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IDBB-LSRC1000B
IDBB-LSRC1000W
IDBB-LSRC100B
IDBB-LSRC100W
IDBB-LSRC1100B
IDBB-LSRC1100W
IDBB-LSRC1200B
IDBB-LSRC1200W
IDBB-LSRC1300B
IDBB-LSRC1300W
IDBB-LSRC1400B
IDBB-LSRC1400W
IDBB-LSRC1500B
IDBB-LSRC1500W
IDBB-LSRC1600B
IDBB-LSRC1600W
IDBB-LSRC1700B
IDBB-LSRC1700W
IDBB-LSRC1800B
IDBB-LSRC1800W
IDBB-LSRC1900B
IDBB-LSRC1900W
IDBB-LSRC2000B
IDBB-LSRC2000W
IDBB-LSRC200B
IDBB-LSRC200W
IDBB-LSRC300B
IDBB-LSRC300W
IDBB-LSRC400B
IDBB-LSRC400W
IDBB-LSRC500B
IDBB-LSRC500W
IDBB-LSRC600B
IDBB-LSRC600W
IDBB-LSRC700B
IDBB-LSRC700W
IDBB-LSRC800B
IDBB-LSRC800W
IDBB-LSRC900B
IDBB-LSRC900W
Part NumberStandard Unit PriceVolume DiscountShipping Days?Emitted Color Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)

2,284.17 €

Available 28 Days Blue250.1~102880.1~10095

2,090.60 €

Available 23 Days White250.1~102880.1~10095

681.38 €

Available 28 Days Blue100.1~150121.58.1–109.5

619.44 €

Available 23 Days White100.1~150121.58.1–109.5

2,516.45 €

Available 28 Days Blue250.1~1128100.1~130104.5

2,322.88 €

Available 23 Days White250.1~1128100.1~130104.5

2,694.54 €

Available 28 Days Blue250.1~1228100.1~130114

2,477.74 €

Available 23 Days White250.1~1228100.1~130114

2,872.63 €

Available 28 Days Blue250.1~1328100.1~130123.5

2,632.60 €

Available 23 Days White250.1~1328100.1~130123.5

3,050.71 €

Available 28 Days Blue250.1~1428130.1~150133

2,787.46 €

Available 23 Days White250.1~1428130.1~150133

3,236.55 €

Available 28 Days Blue250.1~1528130.1~150142.5

2,942.32 €

Available 23 Days White250.1~1528130.1~150142.5

3,492.06 €

Available 28 Days Blue250.1~1628150.1~180152

3,174.60 €

Available 23 Days White250.1~1628150.1~180152

3,662.40 €

Available 28 Days Blue250.1~1728150.1~180161.5

3,329.46 €

Available 23 Days White250.1~1728150.1~180161.5

3,832.75 €

Available 28 Days Blue250.1~1828150.1~180171

3,484.32 €

Available 23 Days White250.1~1828150.1~180171

4,003.10 €

Available 28 Days Blue250.1~1928180.1~220180.5

3,639.18 €

Available 23 Days White250.1~1928180.1~220180.5

4,173.44 €

Available 28 Days Blue250.1~2028180.1~220190

3,794.04 €

Available 23 Days White250.1~2028180.1~220190

813.01 €

Available 28 Days Blue200.1~250221.510.1~2019

743.33 €

Available 23 Days White200.1~250221.510.1~2019

944.63 €

Available 28 Days Blue250.1~321.520.1~3028.5

867.21 €

Available 23 Days White250.1~321.520.1~3028.5

1,122.72 €

Available 28 Days Blue250.1~421.530.1~4038

1,037.56 €

Available 23 Days White250.1~421.530.1~4038

1,308.56 €

Available 28 Days Blue250.1~521.540.1~5047.5

1,207.90 €

Available 23 Days White250.1~521.540.1~5047.5

1,494.39 €

Available 28 Days Blue250.1~621.550.1~8057

1,378.25 €

Available 23 Days White250.1~621.550.1~8057

1,680.21 €

Available 28 Days Blue250.1~721.550.1~8066.5

1,548.59 €

Available 23 Days White250.1~721.550.1~8066.5

1,897.02 €

Available 28 Days Blue250.1~82850.1~8076

1,780.87 €

Available 23 Days White250.1~82850.1~8076

2,090.60 €

Available 28 Days Blue250.1~92880.1~10085.5

1,935.73 €

Available 23 Days White250.1~92880.1~10085.5

Loading...

  1. 1

Basic information

Light Type Visible Light Main Body Type Line forms Illuminating Direction Vertical Emitter
Light Source Since light Illuminated Color Type Parallel Light Length L (Range)(mm) 10–30
Length L(mm) 30 Height H (Range)(mm) 30.1~40 Height H(mm) 40
Set Content Main body only Input Voltage(V) 24 V DC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support