• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Overdrive Power Supply SAG Series

Overdrive Power Supply SAG Series
  • Volume Discount

A complete line-up is available, from general purpose to high-functioning models
[Features]
· Produces overdrive light emission from 12 V DC lighting, producing 4 times the brightness of normal lights.
· Using analog 0 to 5 V signals, brightness and light emission time can be set easily.
· Allows easy synchronization of LED light emission and camera exposure timing in high-speed moving image applications.
· Because the LED element has low heat generation, it has a longer life and stable light intensity.
· Please select a model to suit your inspection application.
· Most standard lighting can be connected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAG-30M2-VI

Part Number
SAG-30M2-VI
Part NumberStandard Unit PriceVolume DiscountShipping Days?

579.88 €

Available 18 Days

Loading...

  1. 1

Basic information

Input Voltage 100 to 240 V AC Rated Output 6 to 36 V DC Capacity(W) 1 CH/30, Total: 30
Channel (CH) 2

This page is Overdrive Power Supply SAG Series, part number SAG-30M2-VI.
You can find the detail information about specifications and dimensions on part number SAG-30M2-VI.

Additional Products in this Category

Tech Support