Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Size | 20 | 60 | 150 | 300 | 450 | 800 | ||||||||||||||
Type (Elastomer insert) | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | ||
Rated torque | (Nm) | TKN | 17 | 21 | 6 | 60 | 75 | 20 | 160 | 200 | 42 | 325 | 405 | 84 | 530 | 660 | 95 | 950 | 1100 | 240 |
Max. torque* | (Nm) | TKmax | 34 | 42 | 12 | 120 | 150 | 35 | 320 | 400 | 85 | 650 | 810 | 170 | 1060 | 1350 | 190 | 1900 | 2150 | 400 |
Overall length | (mm) | A | 66 | 78 | 90 | 114 | 126 | 162 | ||||||||||||
Outside diameter | (mm) | B | 42 | 56 | 66.5 | 82 | 102 | 136.5 | ||||||||||||
Outside diameter with screw head | (mm) | BS | 44.5 | 57 | 68 | 85 | 105 | 139 | ||||||||||||
Mounting length | (mm) | C | 25 | 30 | 35 | 45 | 50 | 65 | ||||||||||||
Inside diameter range H7 | (mm) | D1/2 | 8 - 25 | 12 - 32 | 19 - 36 | 20 - 45 | 28 - 60 | 35 - 80 | ||||||||||||
Inside diameter of elastomer | (mm) | DE | 19.2 | 26.2 | 29.2 | 36.2 | 46.2 | 60.5 | ||||||||||||
Clamping screw (ISO 4762) | E | M5 | M6 | M8 | M10 | M12 | M16 | |||||||||||||
Tightening torque of the clamping screw | (Nm) | 8 | 15 | 35 | 70 | 120 | 290 | |||||||||||||
Distance between centers | (mm) | F | 15.5 | 21 | 24 | 29 | 38 | 50.5 | ||||||||||||
Distance | (mm) | G | 8.5 | 10 | 12 | 15 | 17.5 | 23 | ||||||||||||
Hub length | (mm) | H | 39 | 46 | 52.5 | 66 | 73 | 93.5 | ||||||||||||
Moment of inertia per hub | (10-3 kgm2) | J1/J2 | 0.016 | 0.05 | 0.13 | 0.4 | 0.9 | 9.5 | ||||||||||||
Approx. weight | (kg) | 0.15 | 0.35 | 0.6 | 1.1 | 1.7 | 10 | |||||||||||||
Speed standard | (min-1) | 12,500 | 11,000 | 10,000 | 9,000 | 8,000 | 4,000 | |||||||||||||
Speed balanced | (103min-1) | 45 | 60 | 35 | 31 | 31 | 25 | 22 | 26 | 18 | 22 | 26 | 16 | 16 | 17 | 12 | 13 | 13 | 8 |
Size | Ø 8 | Ø 16 | Ø 19 | Ø 25 | Ø 30 | Ø 32 | Ø 35 | Ø 45 | Ø 50 | Ø 55 | Ø 60 | Ø 65 | Ø 70 | Ø 75 | Ø 80 |
20 | 20 | 35 | 45 | 60 | |||||||||||
60 | 50 | 80 | 100 | 110 | 120 | ||||||||||
150 | 120 | 160 | 180 | 200 | 220 | ||||||||||
300 | 200 | 230 | 300 | 350 | 380 | 420 | |||||||||
450 | 420 | 480 | 510 | 600 | 660 | 750 | 850 | ||||||||
800 | 700 | 750 | 800 | 835 | 865 | 900 | 925 | 950 | 1,000 |
Part Number
|
---|
EK1/9500/A/[50-170/1]/[50-170/1] |
EK2/20/A/[8-25/1]/[8-25/1] |
EK2/60/A/[12-32/1]/[12-32/1] |
EK2/150/A/[19-36/1]/[19-36/1] |
EK2/300/A/[20-45/1]/[20-45/1] |
EK2/450/A/[28-60/1]/[28-60/1] |
EK2/800/A/[35-80/1]/[35-80/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Buffer Part Material | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 13 Days | - | 50 ~ 170 | 50 ~ 170 | - | - | - | - | - | - | - | ||
- | 1 | 13 Days | 10.01 to 20.00 | 8 ~ 25 | 8 ~ 25 | 42 | 66 | Aluminum | 34 | 12500 | Polyurethane | 0.000016 | ||
- | 1 | 13 Days | 50.01 to 100.00 | 12 ~ 32 | 12 ~ 32 | 56 | 78 | Aluminum | 120 | 11000 | Polyurethane | 0.00005 | ||
- | 1 | 13 Days | 100 to Less Than 500 | 19 ~ 36 | 19 ~ 36 | 66.5 | 90 | Aluminum | 320 | 10000 | Polyurethane | 0.00013 | ||
- | 1 | 13 Days | 100 to Less Than 500 | 20 ~ 45 | 20 ~ 45 | 82 | 114 | Aluminum | 650 | 9000 | Polyurethane | 0.0004 | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 28 ~ 60 | 28 ~ 60 | 102 | 126 | Aluminum | 1060 | 8000 | Polyurethane | 0.0009 | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 35 ~ 80 | 35 ~ 80 | 136.5 | 162 | Steel | 1900 | 4000 | Polyurethane | 0.00095 |
Loading...
Type | Jaw Type |
---|
Configure
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Body Material
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Buffer Part Material
Type
Filter by standard shipping days
Optional Attributes