Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIZE | 2 | 5 | 10 | 20 | 60 | 150 | 300 | 450 | 800 | ||||||||||||||||||||
Type (Elastomer insert) | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | A | B | C | ||
Rated torque | (Nm) | TKN | 2 | 2.4 | 0.5 | 9 | 12 | 2 | 12.5 | 16 | 4 | 17 | 21 | 6 | 60 | 75 | 20 | 160 | 200 | 42 | 325 | 405 | 84 | 530 | 660 | 95 | 950 | 1100 | 240 |
Max. torque* | (Nm) | TKmax | 4 | 4.8 | 1 | 18 | 24 | 4 | 25 | 32 | 6 | 34 | 42 | 12 | 120 | 150 | 35 | 320 | 400 | 85 | 650 | 810 | 170 | 1060 | 1350 | 190 | 1900 | 2150 | 400 |
Overall length | (mm) | A | 20 | 26 | 32 | 50 | 58 | 62 | 86 | 94 | 123 | ||||||||||||||||||
Outside diameter | (mm) | B | 16 | 25 | 32 | 42 | 56 | 66.5 | 82 | 102 | 136.5 | ||||||||||||||||||
Outside diameter with screw head | (mm) | BS | 17 | 25 | 32 | 44.5 | 57 | 68 | 85 | 105 | 139 | ||||||||||||||||||
Mounting length | (mm) | C | 6 | 8 | 10.3 | 17 | 20 | 21 | 31 | 34 | 46 | ||||||||||||||||||
Inside diameter range H7 | (mm) | D1/2 | 3 - 8 | 4 - 12.7 | 4 - 16 | 8 - 25 | 12 - 32 | 19 - 36 | 20 - 45 | 28 - 60 | 35 - 80 | ||||||||||||||||||
Inside diameter of elastomer | (mm) | DE | 6.2 | 10.2 | 14.2 | 19.2 | 26.2 | 29.2 | 36.2 | 46.2 | 60.5 | ||||||||||||||||||
Clamping screw (ISO 4762) | E | M2 | M3 | M4 | M5 | M6 | M8 | M10 | M12 | M16 | |||||||||||||||||||
Tightening torque of the clamping screw | (Nm) | 0.6 | 2 | 4 | 8 | 15 | 35 | 70 | 120 | 290 | |||||||||||||||||||
Distance between centers | (mm) | F | 5.5 | 8 | 10.5 | 15.5 | 21 | 24 | 29 | 38 | 50.5 | ||||||||||||||||||
Distance | (mm) | G | 3 | 4 | 5 | 8.5 | 10 | 11 | 15 | 17.5 | 23 | ||||||||||||||||||
Hub length | (mm) | H | 12 | 16.7 | 20.7 | 31 | 36 | 39 | 52 | 57 | 74 | ||||||||||||||||||
Moment of inertia per hub | (10-3 kgm2) | J1/J2 | 0.0003 | 0.002 | 0.003 | 0.01 | 0.04 | 0.08 | 0.3 | 0.66 | 8 | ||||||||||||||||||
Approx. weight | (kg) | 0.008 | 0.02 | 0.05 | 0.12 | 0.3 | 0.5 | 0.9 | 1.5 | 8.5 | |||||||||||||||||||
Speed standard | (min-1) | 15,000 | 15,000 | 13,000 | 12,500 | 11,000 | 10,000 | 9,000 | 8,000 | 4,000 | |||||||||||||||||||
Speed balanced | (103min-1) | 60 | 67 | 45 | 57 | 65 | 43 | 53 | 63 | 40 | 45 | 60 | 35 | 31 | 31 | 25 | 22 | 26 | 18 | 22 | 26 | 16 | 16 | 17 | 12 | 13 | 13 | 8 |
Size | Ø 3 | Ø 4 | Ø 5 | Ø 8 | Ø 16 | Ø 19 | Ø 25 | Ø 30 | Ø 32 | Ø 35 | Ø 45 | Ø 50 | Ø 55 | Ø 60 | Ø 65 | Ø 70 | Ø 75 | Ø 80 |
2 | 0.2 | 0.8 | 1.5 | 2.5 | ||||||||||||||
5 | 1.5 | 2 | 8 | |||||||||||||||
10 | 4 | 12 | 32 | |||||||||||||||
20 | 20 | 35 | 45 | 60 | ||||||||||||||
60 | 50 | 80 | 100 | 110 | 120 | |||||||||||||
150 | 120 | 160 | 180 | 200 | 220 | |||||||||||||
300 | 200 | 230 | 300 | 350 | 380 | 420 | ||||||||||||
450 | 420 | 480 | 510 | 600 | 660 | 750 | 850 | |||||||||||
800 | 700 | 750 | 800 | 835 | 865 | 900 | 925 | 950 | 1,000 |
Part Number
|
---|
EKL/2/A/[3-8/1]/[3-8/1] |
EKL/5/A/[4-12/1]/[4-12/1] |
EKL/10/A/[4-16/1]/[4-16/1] |
EKL/20/A/[8-25/1]/[8-25/1] |
EKL/60/A/[12-32/1]/[12-32/1] |
EKL/150/A/[19-36/1]/[19-36/1] |
EKL/300/A/[20-45/1]/[20-45/1] |
EKL/450/A/[28-60/1]/[28-60/1] |
EKL/800/A/[35-80/1]/[35-80/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 13 Days | 1.01 to 3.00 | 3 ~ 8 | 3 ~ 8 | 16 | 20 | Aluminum | 0.6 | 15000 | 0.0000003 | ||
- | 1 | 13 Days | 5.01 to 10.00 | 4 ~ 12 | 4 ~ 12 | 25 | 26 | Aluminum | 2 | 15000 | 0.000002 | ||
- | 1 | 13 Days | 10.01 to 20.00 | 4 ~ 16 | 4 ~ 16 | 32 | 32 | Aluminum | 4 | 13000 | 0.000003 | ||
- | 1 | 13 Days | 10.01 to 20.00 | 8 ~ 25 | 8 ~ 25 | 42 | 50 | Aluminum | 8 | 12500 | 0.00001 | ||
- | 1 | 13 Days | 50.01 to 100.00 | 12 ~ 32 | 12 ~ 32 | 56 | 58 | Aluminum | 15 | 11000 | 0.00004 | ||
- | 1 | 13 Days | 100 to Less Than 500 | 19 ~ 36 | 19 ~ 36 | 66.5 | 62 | Aluminum | 35 | 10000 | 0.00008 | ||
- | 1 | 13 Days | 100 to Less Than 500 | 20 ~ 45 | 20 ~ 45 | 82 | 86 | Aluminum | 70 | 9000 | 0.0003 | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 28 ~ 60 | 28 ~ 60 | 102 | 94 | Aluminum | 120 | 8000 | 0.00066 | ||
- | 1 | 13 Days | 500 to Less Than 1,000 | 35 ~ 80 | 35 ~ 80 | 136.5 | 123 | Steel | 290 | 4000 | 0.0008 |
Loading...
Type | Jaw Type | Buffer Part Material | Polyurethane |
---|
Configure
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Body Material
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Type
Filter by standard shipping days
Optional Attributes