Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIZE | 5 | 10 | 15 | 20 | 45 | 100 | |||||||||||
Rated torque | (Nm) | TKN | 0.5 | 1.0 | 1.5 | 2.0 | 4.5 | 10 | |||||||||
Overall length | (mm) | A-1 | 25 | 28 | 31 | 27 | 30 | 33 | 30 | 35 | 35 | 40 | 44 | 46 | 54 | 50 | 60 |
Outside diameter | (mm) | B | 15 | 15 | 19 | 25 | 32 | 40 | |||||||||
Fit length | (mm) | C | 9 | 9 | 11 | 13 | 16 | 16 | |||||||||
Inside diameter possible from Ø to Ø H7 | (mm) | D1/2 | 3-7 | 3-7 | 3-8 | 3-12.7 | 5-16 | 5-24 | |||||||||
Fastening screw ISO 4762 | E | M2 | M2 | M2.5 | M3 | M4 | M4 | ||||||||||
Tightening torque of the fastening screw | (Nm) | 0.43 | 0.43 | 0.85 | 2.3 | 4 | 4.5 | ||||||||||
Distance between centerlines | (mm) | F | 4.5 | 4.5 | 6 | 8 | 10 | 15 | |||||||||
Distance | (mm) | G | 3 | 3 | 3.5 | 4 | 5 | 5 | |||||||||
Moment of inertia | (gcm2) | Jges | 2.6 | 2.8 | 3 | 3 | 3.4 | 3.6 | 8.5 | 9.5 | 25 | 27 | 29 | 100 | 108 | 160 | 205 |
Approximate weight | (g) | 9 | 9 | 9 | 9 | 10 | 11 | 22 | 24 | 36 | 38 | 40 | 74 | 78 | 120 | 130 | |
Torsional stiffness | (Nm/rad) | CT | 280 | 210 | 170 | 510 | 380 | 320 | 750 | 700 | 1200 | 1300 | 1200 | 7000 | 5000 | 9050 | 8800 |
Axial | (mm) | Max. values | 0.4 | 0.5 | 0.6 | 0.4 | 0.5 | 0.6 | 0.5 | 0.7 | 0.5 | 0.6 | 0.7 | 0.7 | 1 | 1 | 1.2 |
Lateral | (mm) | 0.15 | 0.2 | 0.25 | 0.15 | 0.2 | 0.25 | 0.15 | 0.2 | 0.15 | 0.2 | 0.25 | 0.2 | 0.25 | 0.2 | 0.3 | |
Angular | (degree) | 1 | 1.5 | 2 | 1 | 1.5 | 2 | 1.5 | 1.5 | 1.5 | 1.5 | 2 | 1.5 | 2 | 1.5 | 2 |
Ordering Example | MK2 | 5 | 25 | 4.76 | 5 | XX |
Model | • | Special designation only (e.g. special bore tolerance). | ||||
Size | • | |||||
Overall length mm | • | |||||
Bore D1 H7 | • | |||||
Bore D2 H7 | • |
Part Number
|
---|
MK2/5/25/[3-7/1]/[3-7/1] |
MK2/5/28/[3-7/1]/[3-7/1] |
MK2/5/31/[3-7/1]/[3-7/1] |
MK2/10/27/[3-7/1]/[3-7/1] |
MK2/10/30/[3-7/1]/[3-7/1] |
MK2/10/33/[3-7/1]/[3-7/1] |
MK2/15/30/[3-8/1]/[3-8/1] |
MK2/15/35/[3-8/1]/[3-8/1] |
MK2/20/35/[3-12/1]/[3-12/1] |
MK2/20/40/[3-12/1]/[3-12/1] |
MK2/20/44/[3-12/1]/[3-12/1] |
MK2/45/46/[5-16/1]/[5-16/1] |
MK2/45/54/[5-16/1]/[5-16/1] |
MK2/100/50/[5-24/1]/[5-24/1] |
MK2/100/60/[5-24/1]/[5-24/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 17 Days | 0.05 to 1.00 | 3 ~ 7 | 3 ~ 7 | 15 | 25 | 0.43 | 0.15 | 1 | 0.4 | 0.0026 | ||
- | 1 | 17 Days | 0.05 to 1.00 | 3 ~ 7 | 3 ~ 7 | 15 | 28 | 0.43 | 0.2 | 1.5 | 0.5 | 0.0028 | ||
- | 1 | 17 Days | 0.05 to 1.00 | 3 ~ 7 | 3 ~ 7 | 15 | 31 | 0.43 | 0.25 | 2 | 0.6 | 0.003 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 7 | 3 ~ 7 | 15 | 27 | 0.43 | 0.15 | 1 | 0.4 | 0.003 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 7 | 3 ~ 7 | 15 | 30 | 0.43 | 0.2 | 1.5 | 0.5 | 0.0034 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 7 | 3 ~ 7 | 15 | 33 | 0.43 | 0.25 | 2 | 0.6 | 0.0034 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 8 | 3 ~ 8 | 19 | 30 | 0.85 | 0.15 | 1.5 | 0.5 | 0.0085 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 8 | 3 ~ 8 | 19 | 35 | 0.85 | 0.2 | 1.5 | 0.7 | 0.0095 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 12 | 3 ~ 12 | 25 | 35 | 2.3 | 0.15 | 1.5 | 0.5 | 0.025 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 12 | 3 ~ 12 | 25 | 40 | 2.3 | 0.2 | 1.5 | 0.6 | 0.027 | ||
- | 1 | 17 Days | 1.01 to 3.00 | 3 ~ 12 | 3 ~ 12 | 25 | 44 | 2.3 | 0.25 | 2 | 0.7 | 0.029 | ||
- | 1 | 17 Days | 3.01 to 5.00 | 5 ~ 16 | 5 ~ 16 | 32 | 46 | 4 | 0.2 | 1.5 | 0.7 | 0.1 | ||
- | 1 | 17 Days | 3.01 to 5.00 | 5 ~ 16 | 5 ~ 16 | 32 | 54 | 4 | 0.25 | 2 | 1 | 0.108 | ||
- | 1 | 17 Days | 10.01 to 20.00 | 5 ~ 24 | 5 ~ 24 | 40 | 50 | 4.5 | 0.2 | 1.5 | 1 | 0.16 | ||
- | 1 | 17 Days | 10.01 to 20.00 | 5 ~ 24 | 5 ~ 24 | 40 | 60 | 4.5 | 0.3 | 2 | 1.2 | 0.205 |
Loading...
Type | Bellows Type | Body Material | Aluminum | Bellows Part Material | Stainless Steel |
---|
Configure
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Type
Filter by standard shipping days
Optional Attributes