Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SIZE | 2 | 4.5 | 10 | 15 | 30 | 60 | 80 | 150 | 300 | 500 | |||||
Rated torque | (Nm) | TKN | 2 | 4.5 | 10 | 15 | 30 | 60 | 80 | 150 | 300 | 500 | |||
Overall length | (mm) | A-2 | 30 | 40 | 44 | 58 | 68 | 79 | 92 | 92 | 109 | 114 | |||
Outside diameter | (mm) | B | 25 | 32 | 40 | 49 | 56 | 66 | 82 | 82 | 110 | 123 | |||
Fit length | (mm) | C | 10 | 13 | 13 | 21.5 | 26 | 28 | 32.5 | 32.5 | 41 | 42.5 | |||
Inside diameter possible from Ø to Ø H7 | (mm) | D1/2 | 4-12.7 | 6-16 | 6-24 | 8-28 | 10-32 | 14-35 | 16-42 | 19-42 | 24-60 | 35-62 | |||
Fastening screw ISO 4762 | E | M3 | M4 | M4 | M5 | M6 | M8 | M10 | M10 | M12 | M16 | ||||
Tightening torque of the fastening screw | (Nm) | 2.3 | 4 | 4.5 | 8 | 15 | 40 | 70 | 85 | 120 | 200 | ||||
Distance between centerlines | (mm) | F | 8 | 11 | 14 | 17 | 20 | 23 | 27 | 27 | 39 | 41 | |||
Distance | (mm) | G | 4 | 5 | 5 | 6.5 | 7.5 | 9.5 | 11 | 11 | 13 | 17 | |||
Moment of inertia | (10-3 kgm2) | Jges. | 0.002 | 0.007 | 0.016 | 0.065 | 0.12 | 0.3 | 0.75 | 1.8 | 0.8 | 7.5 | 3.1 | 11.7 | 4.9 |
Hub material | AL optional steel | AL optional steel | AL optional steel | AL optional steel | AL optional steel | AL optional steel | AL optional steel | steel optional AL | steel optional AL | steel optional AL | |||||
Approximate weight | (kg) | 0.02 | 0.05 | 0.06 | 0.16 | 0.25 | 0.4 | 0.7 | 1.7 | 0.75 | 3.8 | 1.6 | 4.9 | 2.1 | |
Torsional stiffness | (103 Nm/rad) | CT | 1.5 | 7 | 9 | 23 | 31 | 72 | 80 | 141 | 157 | 290 | |||
Axial | ± (mm) | Max. values | 0.5 | 1 | 1 | 1 | 1 | 1.5 | 2 | 2 | 2 | 2.5 | |||
Lateral | ± (mm) | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | ||||
Angular | ± (degree) | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
Axial spring stiffness | (N/mm) | Ca | 8 | 35 | 30 | 30 | 50 | 67 | 44 | 77 | 112 | 72 | |||
Lateral spring stiffness | (N/mm) | Cr | 50 | 350 | 320 | 315 | 366 | 679 | 590 | 960 | 2940 | 1450 |
Ordering Example | BKL | 80 | 26 | 22.23 | XX |
Model | • | Special designation only (e.g. anodized hubs). | |||
Size | • | ||||
Bore D1 H7 | • | ||||
Bore D2 H7 | • |
Part Number
|
---|
BKL/30/[10-32/1]/[10-32/1] |
BKL/60/[14-35/1]/[14-35/1] |
BKL/150/[19-42/1]/[19-42/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Body Material | Allowable Torque (Nm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 23 Days | 20.01 to 50.00 | 10 ~ 32 | 10 ~ 32 | 56 | 68 | Aluminum | 15 | 1 | 0.00012 | ||
- | 1 | 23 Days | 50.01 to 100.00 | 14 ~ 35 | 14 ~ 35 | 66 | 79 | Aluminum | 40 | 1.5 | 0.0003 | ||
- | 1 | 23 Days | 100 to Less Than 500 | 19 ~ 42 | 19 ~ 42 | 82 | 92 | Steel | 85 | 2 | 0.0018 |
Loading...
Type | Bellows Type | Allowable Lateral Misalignment(mm) | 0.2 | Allowable Angular Misalignment(deg) | 1 |
---|---|---|---|---|---|
Bellows Part Material | Stainless Steel |
Configure
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Body Material
Allowable Torque(Nm)
Type
Filter by standard shipping days
Optional Attributes