NBK High-Strength Titanium Alloy Hex Socket Head Cap Screws SNSTG

NBK High-Strength Titanium Alloy Hex Socket Head Cap Screws SNSTG
● Screws made of high-strength titanium alloy.
● Specific gravity is approximately 60% that of stainless steel.
● Non-magnetic.
● These screws are resistant to corrosion and are particularly resistant to salt water.
● Surface improved by special chemical polishing and brightening processing. Washed and packaged in clean room conditions. Clean specifications with no oil or foreign matter deposits.

(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNSTG-M3X6
SNSTG-M3X8
SNSTG-M3X10
SNSTG-M3X12
SNSTG-M3X16
SNSTG-M3X20
SNSTG-M4X8
SNSTG-M4X10
SNSTG-M4X12
SNSTG-M4X16
SNSTG-M4X20
SNSTG-M4X25
SNSTG-M4X30
SNSTG-M5X10
SNSTG-M5X12
SNSTG-M5X16
SNSTG-M5X20
SNSTG-M5X25
SNSTG-M5X30
SNSTG-M5X35
SNSTG-M6X10
SNSTG-M6X12
SNSTG-M6X16
SNSTG-M6X20
SNSTG-M6X25
SNSTG-M6X30
SNSTG-M6X35
SNSTG-M6X40
SNSTG-M6X45
SNSTG-M6X50
SNSTG-M8X16
SNSTG-M8X20
SNSTG-M8X25
SNSTG-M8X30
SNSTG-M8X35
SNSTG-M8X40
SNSTG-M8X45
SNSTG-M8X50
SNSTG-M10X16
SNSTG-M10X20
SNSTG-M10X25
SNSTG-M10X30
SNSTG-M10X35
SNSTG-M10X40
SNSTG-M10X45
SNSTG-M10X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Pitch
(mm)

10.86 €

1 6 Days 360.5

11.42 €

1 8 Days 380.5

12.29 €

1 8 Days 3100.5

13.15 €

1 8 Days 3120.5

14.43 €

1 8 Days 3160.5

15.86 €

1 8 Days 3200.5

13.29 €

1 8 Days 480.7

14.15 €

1 8 Days 4100.7

14.86 €

1 8 Days 4120.7

16.15 €

1 8 Days 4160.7

18.00 €

1 8 Days 4200.7

19.72 €

1 8 Days 4250.7

22.56 €

1 8 Days 4300.7

17.01 €

1 8 Days 5100.8

18.44 €

1 8 Days 5120.8

19.72 €

1 8 Days 5160.8

22.30 €

1 8 Days 5200.8

24.73 €

1 8 Days 5250.8

27.02 €

1 8 Days 5300.8

30.16 €

1 8 Days 5350.8

18.29 €

1 8 Days 6101

19.31 €

1 8 Days 6121

21.58 €

1 8 Days 6161

23.17 €

1 8 Days 6201

25.88 €

1 8 Days 6251

29.16 €

1 9 Days 6301

31.33 €

1 8 Days 6351

34.19 €

1 8 Days 6401

37.47 €

1 8 Days 6451

40.77 €

1 8 Days 6501

29.61 €

1 8 Days 8161.25

32.20 €

1 8 Days 8201.25

35.92 €

1 8 Days 8251.25

39.76 €

1 8 Days 8301.25

43.65 €

1 8 Days 8351.25

47.65 €

1 8 Days 8401.25

51.65 €

1 8 Days 8451.25

57.24 €

1 8 Days 8501.25

49.52 €

1 8 Days 10161.5

53.38 €

1 8 Days 10201.5

58.81 €

1 9 Days 10251.5

66.25 €

1 9 Days 10301.5

67.99 €

1 8 Days 10351.5

81.12 €

1 8 Days 10401.5

88.58 €

1 8 Days 10451.5

96.30 €

1 8 Days 10501.5

Loading...

  1. 1

Basic information

Material Titanium Surface Treatment NA Additional Shape Standard
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Application High Strength / Non-Magnetic / For Clean Environments Screw Type Full-Thread

Tech Support