Hinged Chain Conveyors / sliding arch vertical / radius 300 mm / EURO-flex 55

Hinged Chain Conveyors / sliding arch vertical / radius 300 mm / EURO-flex 55

Click on this image to zoom in.

Click on this image to zoom in.

  • 103637
  • 103638
  • 103639
  • 103640
  • 103641
  • 103642
  • 103643
Aluminium anodized/Galvanized Steel incl. fastening elements. Radius R= 300 mm. Extra degree value on request.
5°: Necessary chain length: 315 mm. Necessary slide rail: 625 mm
10°: Necessary chain length: 365 mm. Necessary slide rail: 730 mm
15°: Necessary chain length: 420 mm. Necessary slide rail: 835 mm
30°: Necessary chain length: 575 mm. Necessary slide rail: 1.150 mm
45°: Necessary chain length: 730 mm. Necessary slide rail: 1.465 mm
60°: Necessary chain length: 890 mm. Necessary slide rail: 1.775 mm
90°: Necessary chain length: 1.200 mm. Necessary slide rail: 2.400 mm
System width: 55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
103637
103638
103639
103640
103641
103642
103643
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

298.86 €

1 14 Days 10

307.65 €

1 14 Days 10

316.42 €

1 14 Days 10

325.22 €

1 14 Days 10

333.06 €

1 14 Days 10

342.77 €

1 14 Days 10

351.55 €

1 14 Days 10

Loading...

  1. 1

Tech Support