Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.
Aluminium anodized/Galvanized Steel incl. fastening elements. Radius R = 600 mm. Extra degree value on request. 5°: Necessary chain length: 465 mm. Necessary slide rail: 1.395 mm 10°: Necessary chain length: 570 mm. Necessary slide rail: 1.710 mm 15°: Necessary chain length: 675 mm. Necessary slide rail: 2.025 mm 30°: Necessary chain length: 990 mm. Necessary slide rail: 2.970 mm 45°: Necessary chain length: 1.300 mm. Necessary slide rail: 3.900 mm 60°: Necessary chain length: 1.620 mm. Necessary slide rail: 4.860 mm 90°: Necessary chain length: 2.250 mm. Necessary slide rail: 6.750 mm System width: 195
Part Number
Once your search is narrowed to one product, the corresponding part number is displayed here.