Urethane Foam

Urethane Foam

6 types of urethane foam selected from among the various types, based on their hardness and function. The higher the number (#1 to #6), the harder the foam. *Discoloration may occur due to the characteristics of the material. The product may be used freely as material for different applications, depending on hardness.

(i)Remark

  • The product image is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874852304
4979874852328
4979874852335
4979874852342
4979874852359
4979874852366
4979874852373
4979874852380
4979874852397
4979874852403
4979874852410
4979874852427
4979874852434
4979874852441
4979874852458
4979874852465
4979874852472
4979874852489
4979874852496
4979874852502
4979874852519
4979874852526
4979874852533
4979874853080
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Thickness
(mm)
Width or outer diameter
(mm)

4.77 €

6 Days [Standard Urethane] Standard Urethane10500

10.23 €

6 Days [Standard Urethane] Standard Urethane50500

7.68 €

6 Days [Standard Urethane] Standard Urethane50-

6.52 €

6 Days [Standard Urethane] Standard Urethane10500

8.45 €

6 Days [Standard Urethane] Standard Urethane-500

15.38 €

6 Days [Standard Urethane] Standard Urethane50500

5.22 €

6 Days [Standard Urethane] Standard Urethane50-

6.94 €

6 Days [Urethane Sponge] Urethane Sponge10500

9.35 €

6 Days [Urethane Sponge] Urethane Sponge-500

16.58 €

6 Days [Urethane Sponge] Urethane Sponge50500

5.56 €

6 Days [Urethane Sponge] Urethane Sponge50-

7.47 €

6 Days High Elasticity Urethane Foam10500

10.14 €

6 Days High Elasticity Urethane Foam-500

18.76 €

6 Days High Elasticity Urethane Foam50500

5.99 €

6 Days High Elasticity Urethane Foam50-

9.11 €

6 Days _10500

12.55 €

6 Days _-500

23.19 €

6 Days _50500

6.76 €

6 Days _50-

10.20 €

6 Days _10500

14.34 €

6 Days _-500

26.32 €

6 Days _50500

6.87 €

6 Days _50-

5.75 €

6 Days [Standard Urethane] Standard Urethane30500

Loading...

  1. 1

Basic information

Classification Urethane Adhesive/Tape/Adhesive sheet included or not NA

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support