• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Low-Rebound Urethane Sponge【1-5 Pieces Per Package】

Low-Rebound Urethane Sponge

Soft but with a springy feel. Demonstrates a high relaxation effect. With low rebound for an enveloping feeling. The comfort increases the longer you sit. For use as cushioning material, etc.

(i)Remark

  • The product image is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4979874066374
4979874066381
4979874066398
4979874066404
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Thickness
(mm)

36.28 €

5 Pieces Per Package

6 Days 10

20.86 €

6 Days 30

10.87 €

6 Days 10

78.04 €

5 Pieces Per Package

6 Days 30

Loading...

  1. 1

Basic information

Classification Urethane Material Low Rebound Urethane Adhesive/Tape/Adhesive sheet included or not NA
Width or outer diameter(mm) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support