Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
74369 |
74377 |
74385 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B | C | H | L | suitable bolt combination: DIN508, ISO4762, DIN6340, DIN787 compl. | Slot | |
---|---|---|---|---|---|---|---|---|---|---|---|
334.71 € | 1 | 5 Days | 10 | 60 | 40 | 30 | 125 | M10x10-M20x24 | 10-24 | ||
583.94 € | 1 | 5 Days | 10 | 80 | 55 | 60 | 160 | M12x12-M24x36 | 12-36 | ||
992.56 € | 1 | 5 Days | 10 | 100 | 75 | 100 | 160 | M12x12-M24x36 | 12-36 |
Loading...
Configure
Basic Attributes
B
C
H
L
suitable bolt combination: DIN508, ISO4762, DIN6340, DIN787 compl.
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes