6435 Heavy screw jack

6435 Heavy screw jack
Heavy screw jack
with nickel lock bolt. Centring hole D12 / M10. Spindle: Tempered steel, self-locking acme thread, with final stop. Spindle head burnished. Body: tempered steel, painted.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
72637
72645
72652
72660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF max.
(kN)
H Size Blow out Weight
(g)

497.06 €

1 6 Days 1080200 - 300300808000

599.74 €

1 6 Days 1060290 - 4704606010000

760.47 €

1 6 Days 1050430 - 7507505013000

1,001.56 €

1 6 Days 1040710 - 125012504018000

Loading...

  1. 1

Basic information

B1 26 B2 190 L 220
SW(mm) 65 TR 40x7

Tech Support