6828M Pneumatic toggle clamp, double-acting

6828M Pneumatic toggle clamp, double-acting
  • Volume Discount
Pneumatic toggle clamp double-acting.
Max. operating pressure 6 bar.
Mini design in block version for clamping and grasping uses. High-strength aluminium, red anodised. Magnetic piston for end-position monitoring. Clamping arm made of steel, burnished, with three holes. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6828M Pneumatic Toggle Clamp

Product Information


Double-acting.
Max. operating pressure 6 bar.

Mini design in block version for clamping and grasping uses.
High-strength aluminium, red anodised. Magnetic piston for end-position monitoring.
Clamping arm made of steel, burnished, with three holes.

Drawing

Dimensions

Order no.SizeABCC1C2C3D1D2 H7EE1E2HH1H2
918431610502.5321865.542836.0447.57.5123
918682012603.0392286.553242.05215.014.0158
918842516754.04525108.564052.56519.017.0182
 
Order no.SizeH3H4H5H6 +0.1IJLN ±0.1N1 ±0.1RTT1Piston dia.
918431612.05796201544261610M57516
918682015.069120251853302015G1/88620
918842517.580136282268352518G1/88625

Technical Information

Order no.SizeClamping moment at 5 barHolding moment max.Weight
[Nm][Nm][g]
9184316825300
91868201554550
91884252575850

Note

Suitable proximity switches for end-position monitoring are available using order no. 392241. 0.3 m
PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.

Application Example

Mini clamp, e.g. as „cover close device“. Defined, locked close position through toggle lever mechanism.

Recommendations

No. 6829VNo. 6828V
Part Number
91843
91868
91884
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping moment at 5 bar
(Nm)
Holding moment max.
(Nm)
Size

917.58 €

1 Available 5 Days 1082516

1,086.17 €

1 Available 5 Days 10155420

1,278.26 €

1 Available 5 Days 10257525

Loading...

  1. 1

Tech Support