Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | C | dia. D2 | D3 | dia. D4 | E | F | H | H1 | H2 | H3 | H4 | H5 | H7 | H8 |
91496 | 12 | - | 4.3 | M 5 | 4.3 | 25.0 | 35 | 76 | 105 | 70 | 15 | 26 | 21 | 11 | 51.0 |
91397 | 12 | - | 4.3 | M 5 | 4.3 | 25.0 | 35 | 76 | 105 | 70 | 15 | 26 | 21 | 11 | 51.0 |
91504 | 16 | - | 4.3 | M 5 | 4.3 | 30.0 | 41 | 76 | 105 | 70 | 15 | 26 | 21 | 11 | 51.0 |
91405 | 16 | - | 4.3 | M 5 | 4.3 | 30.0 | 41 | 76 | 105 | 70 | 15 | 26 | 21 | 11 | 51.0 |
91512 | 20 | 20 | 5.5 | M 6 | 5.5 | 35.0 | 48 | 80 | 125 | 74 | 20 | 24 | 22 | 17 | 44.5 |
91413 | 20 | 20 | 5.5 | M 6 | 5.5 | 35.0 | 48 | 80 | 125 | 74 | 20 | 24 | 22 | 17 | 44.5 |
91520 | 25 | 20 | 6.5 | M 8 | 8.5 | 35.0 | 50 | 83 | 125 | 78 | 20 | 32 | - | 17 | 44.5 |
91421 | 25 | 20 | 6.5 | M 8 | 8.5 | 35.0 | 50 | 83 | 125 | 78 | 20 | 32 | - | 17 | 44.5 |
91538 | 32 | 30 | 6.5 | M 8 | 8.5 | 40.0 | 60 | 96 | 145 | 90 | 20 | 43 | - | 22 | 50.0 |
91439 | 32 | 30 | 6.5 | M 8 | 8.5 | 40.0 | 60 | 96 | 145 | 90 | 20 | 43 | - | 22 | 50.0 |
91546 | 40 | 37 | 8.5 | M10 | 8.5 | 45.5 | 70 | 96 | 145 | 90 | 25 | 40 | - | 20 | 52.0 |
91447 | 40 | 37 | 8.5 | M10 | 8.5 | 45.5 | 70 | 96 | 145 | 90 | 25 | 40 | - | 20 | 52.0 |
91553 | 50 | 46 | 8.5 | M10 | 10.5 | 49.0 | 80 | 106 | 162 | 100 | 30 | 45 | - | 25 | 53.5 |
91454 | 50 | 46 | 8.5 | M10 | 10.5 | 49.0 | 80 | 106 | 162 | 100 | 30 | 45 | - | 25 | 53.5 |
91561 | 63 | 60 | 10.5 | M12 | 10.5 | 52.5 | 90 | 106 | 162 | 100 | 30 | 36 | - | 28 | 53.0 |
91462 | 63 | 60 | 10.5 | M12 | 10.5 | 52.5 | 90 | 106 | 162 | 100 | 30 | 36 | - | 28 | 53.0 |
Order no. | Size | I | K | M | M1 | N | dia. O | P | R | T8 | dia. W | Piston dia. | Y Clamping stroke* | Stroke |
91496 | 12 | 12 | 10.0 | 31 | 20.0 | 40 | M 5 | 24 | M 5 | 5.0 | 8 | 12 | 8.5 | 17.5 |
91397 | 12 | 12 | 10.0 | 31 | 20.0 | 40 | M 5 | 24 | M 5 | 5.0 | 8 | 12 | 8.5 | 17.5 |
91504 | 16 | 12 | 13.0 | 31 | 21.0 | 42 | M 5 | 28 | M 5 | 4.5 | 8 | 16 | 8.5 | 17.5 |
91405 | 16 | 12 | 13.0 | 31 | 21.0 | 42 | M 5 | 28 | M 5 | 4.5 | 8 | 16 | 8.5 | 17.5 |
91512 | 20 | 16 | 5.0 | 36 | 11.5 | 46 | M 8 | 30 | M 5 | 4.5 | 12 | 20 | 14.0 | 27.0 |
91413 | 20 | 16 | 5.0 | 36 | 11.5 | 46 | M 8 | 30 | M 5 | 4.5 | 12 | 20 | 14.0 | 27.0 |
91520 | 25 | 16 | 7.5 | 40 | 17.0 | 55 | M 8 | 35 | M 5 | 5.0 | 14 | 25 | 14.0 | 27.0 |
91421 | 25 | 16 | 7.5 | 40 | 17.0 | 55 | M 8 | 35 | M 5 | 5.0 | 14 | 25 | 14.0 | 27.0 |
91538 | 32 | 19 | 7.5 | 45 | 18.0 | 60 | M 8 | 45 | G1/8 | 6.5 | 16 | 32 | 15.5 | 30.0 |
91439 | 32 | 19 | 7.5 | 45 | 18.0 | 60 | M 8 | 45 | G1/8 | 6.5 | 16 | 32 | 15.5 | 30.0 |
91546 | 40 | 19 | 9.0 | 52 | 22.0 | 70 | M 8 | 55 | G1/8 | 8.0 | 16 | 40 | 15.5 | 30.0 |
91447 | 40 | 19 | 9.0 | 52 | 22.0 | 70 | M 8 | 55 | G1/8 | 8.0 | 16 | 40 | 15.5 | 30.0 |
91553 | 50 | 25 | 9.5 | 66 | 25.0 | 85 | M10 | 65 | G1/8 | 6.5 | 20 | 50 | 15.0 | 31.0 |
91454 | 50 | 25 | 9.5 | 66 | 25.0 | 85 | M10 | 65 | G1/8 | 6.5 | 20 | 50 | 15.0 | 31.0 |
91561 | 63 | 25 | 10.0 | 80 | 30.0 | 100 | M10 | 80 | G1/8 | 8.5 | 20 | 63 | 15.0 | 31.0 |
91462 | 63 | 25 | 10.0 | 80 | 30.0 | 100 | M10 | 80 | G1/8 | 8.5 | 20 | 63 | 15.0 | 31.0 |
Order no. | Size | right swinging | left swinging | F3 [kN] | Connecting thread for clamping screws | Weight [g] |
91496 | 12 | ● | - | 0.03 | M 4 | 200 |
91397 | 12 | - | ● | 0.03 | M 4 | 200 |
91504 | 16 | ● | - | 0.06 | M 4 | 300 |
91405 | 16 | - | ● | 0.06 | M 4 | 300 |
91512 | 20 | ● | - | 0.08 | M 6 | 400 |
91413 | 20 | - | ● | 0.08 | M 6 | 400 |
91520 | 25 | ● | - | 0.17 | M 6 | 600 |
91421 | 25 | - | ● | 0.17 | M 6 | 600 |
91538 | 32 | ● | - | 0.27 | M 8 | 800 |
91439 | 32 | - | ● | 0.27 | M 8 | 800 |
91546 | 40 | ● | - | 0.45 | M 8 | 920 |
91447 | 40 | - | ● | 0.45 | M 8 | 920 |
91553 | 50 | ● | - | 0.70 | M12 | 1000 |
91454 | 50 | - | ● | 0.70 | M12 | 1000 |
91561 | 63 | ● | - | 1.10 | M12 | 1150 |
91462 | 63 | - | ● | 1.10 | M12 | 1150 |
Part Number
|
---|
91397 |
91405 |
91413 |
91421 |
91439 |
91447 |
91454 |
91462 |
91496 |
91504 |
91512 |
91520 |
91538 |
91546 |
91553 |
91561 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | F3 (kN) | Connecting thread for clamping screws | Size | right swinging | left swinging | |
---|---|---|---|---|---|---|---|---|---|---|
601.45 € | 1 | Available | 5 Days | 10 | 0,03 | M 4 | 12 | - | yes | |
621.62 € | 1 | Available | 7 Days | 10 | 0,06 | M 4 | 16 | - | yes | |
652.56 € | 1 | Available | 7 Days | 10 | 0,08 | M 6 | 20 | - | yes | |
807.30 € | 1 | Available | 7 Days | 10 | 0,17 | M 6 | 25 | - | yes | |
916.20 € | 1 | Available |
Same day
Stock | 10 | 0,27 | M 8 | 32 | - | yes | |
988.94 € | 1 | Available | 7 Days | 10 | 0,45 | M 8 | 40 | - | yes | |
1,041.41 € | 1 | Available | 7 Days | 10 | 0,70 | M12 | 50 | - | yes | |
1,095.25 € | 1 | Available | 7 Days | 10 | 1,10 | M12 | 63 | - | yes | |
601.45 € | 1 | Available | 7 Days | 10 | 0,03 | M 4 | 12 | yes | - | |
621.62 € | 1 | Available | 7 Days | 10 | 0,06 | M 4 | 16 | yes | - | |
652.56 € | 1 | Available | 7 Days | 10 | 0,08 | M 6 | 20 | yes | - | |
807.30 € | 1 | Available | 7 Days | 10 | 0,17 | M 6 | 25 | yes | - | |
916.20 € | 1 | Available |
Same day
Stock | 10 | 0,27 | M 8 | 32 | yes | - | |
988.94 € | 1 | Available | 6 Days | 10 | 0,45 | M 8 | 40 | yes | - | |
1,041.41 € | 1 | Available | 7 Days | 10 | 0,70 | M12 | 50 | yes | - | |
1,095.25 € | 1 | Available | 7 Days | 10 | 1,10 | M12 | 63 | yes | - |
Loading...
Configure
Stock
Basic Attributes
F3(kN)
Connecting thread for clamping screws
Size
right swinging
left swinging
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes