6829V Link Clamp, pneumatic, flange-mounting version

6829V Link Clamp, pneumatic, flange-mounting version
  • Volume Discount
Link Clamp, pneumatic, flange-mounting version double-acting
Parts of mechanism are made of steel and blued. Piston rod non-rusting, polished. Body is made of aluminium, anodised. HART-COAT surface for wear-resistance. Complete with clamping screw.

Fastening options:
- From above, with socket cap screws through the flange
- By screwing the body into a tapped hole and locking with a grooved nut.
- By inserting the body into a plain hole and locking with two grooved nuts.

Accessories (not included in pack):
- Grooved nut no. 6829N
- Threaded flange no. 6829GF
- Clamping screw no. 6880 The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
93609
93617
93625
93633
93641
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF3
(kN)
Clamping screw Size

656.83 €

1 Available 5 Days 100,23M 6x2525

725.79 €

1 Available 5 Days 100,37M 8x3532

804.61 €

1 Available 5 Days 100,56M 8x3540

847.31 €

1 Available 5 Days 100,76M12x5050

891.10 €

1 Available 5 Days 101,35M12x5063

Loading...

  1. 1

Tech Support