Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order no. | Size | A | B | C | D | D1 | E | F | H | H1 | H2 | HW min. | HW max. | I | K | L | L1 | M | M1 | N | P | α |
93005 | 0 | 4 | 28 | 11.5-15.5 | 4.6 | - | 9.0 | 5.5 | 14.5 | 23.0 | 34 | -5.5 | 0.0 | 7.5 | 6.3 | - | 79 | 16.0 | - | 25.0 | 25.5 | 90° |
93013 | 1 | 5 | 42 | 13.0-14.5 | 5.2 | - | 18.7 | 8.0 | 19.0 | 30.0 | 49 | -3.0 | 2.5 | 10.0 | 5.5 | - | 120 | 18.0-21.5 | - | 34.0 | 34.0 | 90° |
93021 | 2 | 6 | 64 | 26.0 | 5.6 | 5.6 | 32.0 | 16.0 | 24.0 | 45.0 | 68 | -1.5 | 5.0 | 13.2 | 6.0 | 12.7 | 162 | 19.5-29.5 | 28.5 | 42.0 | 38.0 | 90° |
93039 | 3 | 8 | 73 | 25.7 | 6.5 | 5.1 | 38.0 | 14.0 | 32.0 | 48.5 | 86 | -2.0 | 9.0 | 15.0 | 7.0 | 13.0 | 206 | 22.0-31.8 | 31.6 | 45.5 | 50.0 | 90° |
93047 | 4 | 10 | 113 | 41.0 | 8.5 | 8.5 | 63.0 | 27.0 | 45.0 | 75.0 | 126 | -4.0 | 24.0 | 20.0 | 8.0 | 20.5 | 287 | 29.0-43.0 | 43.0 | 58.0 | 57.0 | 90° |
93054 | 5 | 10 | 123 | 41.5 | 8.5 | - | 78.0 | 16.0 | 46.0 | 73.0 | 128 | +1.7 | 25.0 | 25.0 | 12.5 | - | 321 | 41.5 | - | 58.0 | 77.0 | 90° |
Order no. | Size | F1 [kN] | F2 [kN] | Clamping screw | Weight [g] |
93005 | 0 | 0.25 | 0.4 | M4 x 25 | 35 |
93013 | 1 | 0.8 | 1.1 | M5 x 30 | 105 |
93021 | 2 | 1.0 | 1.2 | M6 x 35 | 185 |
93039 | 3 | 1.8 | 2.5 | M8 x 45 | 320 |
93047 | 4 | 2.0 | 3.0 | M8 x 65 | 700 |
93054 | 5 | 3.0 | 5.0 | M8 x 65 | 1080 |
Part Number
|
---|
93005 |
93013 |
93021 |
93039 |
93047 |
93054 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Clamping screw | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|
22.23 € | 1 | Available |
Same day
Stock | 10 | [M4] M4x25 | 0,25 | 0,4 | 0 | |
38.69 € | 1 | Available |
Same day
Stock | 10 | [M5] M5x30 | 0,8 | 1,1 | 1 | |
41.99 € | 1 | Available |
Same day
Stock | 10 | [M6] M6x35 | 1,0 | 1,2 | 2 | |
53.34 € | 1 | Available |
Same day
Stock | 10 | [M8] M8x45 | 1,8 | 2,5 | 3 | |
66.06 € | 1 | Available | 6 Days | 10 | - | 2,0 | 3,0 | 4 | |
102.26 € | 1 | Available | 7 Days | 10 | - | 3,0 | 5,0 | 5 |
Loading...
Configure
Stock
Basic Attributes
Clamping screw
F1(kN)
F2(kN)
Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes