68301NI Clamping screw

68301NI Clamping screw
  • Volume Discount
Clamping screw for horizontal toggle clamp plus,
stainless steel. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
555177
555178
558996
560014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD D1 L3 M x L Size Weight
(g)

15.77 €

1 Available 5 Days 10161217 - 29M6 x 50220

18.95 €

1 Available 5 Days 10262028 - 44M10 x 76495

17.78 €

1 Available 6 Days -211622 - 31M8 x 58345

13.96 €

1 Available 6 Days -111010 - 22M5 x 35115

Loading...

  1. 1

Tech Support