6841NI Push-pull type toggle clamp

6841NI Push-pull type toggle clamp
  • Volume Discount
Push-pull type toggle clamp with small angle base. For push- and pull-clamping.
(Equal operation of rod and lever). Stainless steel, polished. Long rod-guide with attaching thread and nut. Bush for size 3. Bearings pre-lubricated. Lever can be set to any angle relative to base. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95265
95299
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

86.77 €

1 Available 4 Days 10M4x200,80,80

129.16 €

1 Available 6 Days 10[M8] M8x352,52,53

Loading...

  1. 1

Tech Support