• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

6844 Push-pull type toggle clamp

6844 Push-pull type toggle clamp
  • Volume Discount
Push-pull type toggle clamp short version. For push- and pull-clamping.
Long rod-guide with attaching thread and nut.
Galvanized and passivated. Stainless steel rivet. Shoulder screws tempered. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 6844 Push-Pull Type Toggle Clamp

Product Information


Short version.
For push- and pull-clamping.
Long rod-guide with attaching thread and nut.
Galvanized and passivated. Stainless steel rivet. Shoulder screws tempered. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Drawing

Dimensions

Order no.SizeABEHH1StrokeHW min.HW max.L1L2L3MM2N
943002103615247321.5172568.51368M6M16 x 1.530.5
9431831257253312340.02235108.016115M8M20 x 1.533.0
9433451692453714967.03050175.024139M12M24 x 1.549.0
926765-M271692453714967.03050175.024139M12M27 x 2.049.0

Technical Information

Order no.SizeF1F2Clamping screwWeight
[kN][kN][g]
9430021.01.0M 6 x 25130
9431832.52.5M 8 x 35320
9433454.04.0M12 x 501200
926765-M274.04.0M12 x 501200
Also available in „STAINLESS STEEL“ version (no. 6844NI).

Application

Toggle for direct fit up in metal plates or fixtures, using its front attaching thread or by means of solid base angle no. 6843.

Recommendations

No. 6843No. 6860
Part Number
92676
94300
94318
94334
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSClamping screw F1
(kN)
F2
(kN)
Size

108.32 €

1 Available 6 Days 10M12x504,04,05-M27

58.87 €

1 Available Same day

Stock

10[M6] M6x251,01,02

68.68 €

1 Available Same day

Stock

10[M8] M8x352,52,53

109.17 €

1 Available Same day

Stock

10M12x504,04,05

Loading...

  1. 1

Tech Support