6847K Hook type toggle clamp

6847K Hook type toggle clamp
  • Volume Discount

Product Details:

Manufacturer part number: 94680

Brand: AMF

Price: 60.29

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94680

Part Number
94680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

60.29 €

1 Available 6 Days 10

Loading...

  1. 1

Basic information

Adjustm.distance(mm) 22 F1(kN) 3 Size 3

This page is 6847K Hook type toggle clamp, part number 94680.
You can find the detail information about specifications and dimensions on part number 94680.

Tech Support